IESNA:LM-63-2002
[TEST]P1389809
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-935-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (42) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10357.0
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
67.2 86.8 182.1 490.3 949.7 1302.7 1532.4 1767.7 2064.7 2409.3 2767.9 3249.7 3756.8 4230.2 4695.3 5115.5 5404.0 5504.9 
5479.7 5275.2 5017.4 4650.4 4303.1 4381.5 4742.9 5165.9 5401.2 5429.3 5376.0 5308.8 4857.8 4179.8 2737.0 266.1 
72.8 36.4 25.2 0.0 
67.2 86.8 193.3 484.7 921.7 1305.5 1543.6 1756.5 2050.7 2384.1 2773.5 3221.7 3726.0 4244.2 4706.5 5121.1 5392.8 5493.7 
5462.9 5283.6 5009.0 4647.6 4331.1 4378.7 4745.7 5140.7 5398.4 5440.5 5381.6 5303.2 4894.2 4199.4 2857.5 
313.8 72.8 36.4 28.0 0.0 
67.2 86.8 176.5 470.6 874.1 1277.5 1504.4 1731.3 2017.1 2367.2 2748.2 3202.1 3658.7 4126.6 4518.8 4880.2 5174.3 5334.0 
5362.0 5244.4 5042.7 4832.5 4644.8 4577.6 4787.7 5177.1 5471.3 5597.3 5586.1 5538.5 5238.8 4616.8 3591.5 
731.2 78.4 44.8 33.6 0.0 
67.2 84.0 156.9 411.8 804.0 1165.4 1482.0 1717.3 1969.4 2333.6 2709.0 3140.5 3605.5 4034.1 4403.9 4689.7 4941.8 5179.9 
5359.2 5404.0 5342.4 5252.8 5199.5 5205.1 5303.2 5577.7 5885.9 6110.0 6166.0 6160.4 5936.3 5440.5 4417.9 
1638.9 86.8 56.0 44.8 0.0 
67.2 81.2 137.3 311.0 652.7 1028.1 1367.1 1652.9 1907.8 2216.0 2605.4 3022.8 3457.0 3891.2 4311.5 4622.4 4863.4 5051.1 
5224.7 5342.4 5451.7 5476.9 5499.3 5544.1 5642.2 5824.3 6082.0 6300.5 6370.5 6395.8 6210.9 5504.9 4437.5 
2874.3 128.9 72.8 56.0 0.0 
67.2 81.2 123.3 263.3 560.3 921.7 1285.9 1594.0 1846.2 2145.9 2490.5 2927.5 3375.8 3818.4 4241.4 4583.2 4807.3 4972.6 
5098.7 5207.9 5306.0 5395.6 5476.9 5572.1 5706.6 5877.5 6124.0 6345.3 6418.2 6412.6 6084.8 5353.6 4566.4 
3216.1 383.8 81.2 64.4 0.0 
67.2 78.4 117.7 221.3 470.6 798.4 1157.0 1496.0 1776.1 2064.7 2386.9 2809.9 3221.7 3636.3 4070.5 4417.9 4695.3 4838.1 
4930.6 5034.2 5143.5 5250.0 5376.0 5518.9 5650.6 5841.1 6079.2 6303.3 6359.3 6280.9 5829.9 5193.9 4572.0 
3277.7 759.2 95.3 72.8 0.0 
67.2 78.4 98.1 156.9 280.1 532.3 832.0 1137.4 1496.0 1815.4 2117.9 2417.7 2770.7 3157.3 3552.3 3958.5 4311.5 4549.6 4717.7 
4849.3 4978.2 5090.3 5210.7 5320.0 5426.5 5538.5 5731.8 5908.3 5883.1 5782.2 5381.6 4941.8 4213.4 3232.9 
1924.6 134.5 98.1 0.0 
67.2 75.6 84.0 106.5 156.9 249.3 425.8 658.3 921.7 1224.2 1540.8 1871.4 2199.2 2512.9 2835.1 3168.5 3535.5 3854.8 4177.0 
4443.1 4670.1 4863.4 5048.3 5207.9 5345.2 5465.7 5513.3 5471.3 5367.6 5250.0 4897.0 4451.5 3650.3 2731.4 1762.1 
521.1 120.5 0.0 
67.2 72.8 75.6 84.0 95.3 117.7 154.1 210.1 294.2 431.4 610.7 818.0 1050.6 1280.3 1563.2 1840.6 2157.1 2504.5 2871.5 3269.3 3672.7 
4039.7 4356.3 4611.2 4846.5 5023.0 5126.7 5126.7 4997.8 4860.6 4149.0 2846.3 1456.8 692.0 355.8 123.3 117.7 0.0 
67.2 70.0 70.0 70.0 72.8 72.8 75.6 81.2 89.6 100.9 114.9 134.5 154.1 179.3 212.9 257.7 311.0 378.2 470.6 596.7 770.4 1005.7 1353.1 
1776.1 2336.4 2910.7 3322.5 3389.8 3101.2 2759.5 1983.4 1367.1 902.1 487.5 168.1 30.8 8.4 0.0 
67.2 67.2 67.2 67.2 64.4 64.4 64.4 61.6 64.4 64.4 67.2 70.0 72.8 75.6 75.6 78.4 81.2 86.8 92.4 103.7 123.3 145.7 193.3 277.3 431.4 
706.0 1089.8 1350.3 1204.6 1011.3 523.9 254.9 112.1 39.2 19.6 11.2 5.6 0.0 
67.2 67.2 64.4 61.6 58.8 56.0 53.2 53.2 50.4 50.4 50.4 50.4 47.6 47.6 44.8 42.0 39.2 33.6 33.6 30.8 30.8 30.8 30.8 28.0 25.2 28.0 
30.8 33.6 33.6 28.0 16.8 14.0 8.4 8.4 5.6 5.6 5.6 0.0 
67.2 64.4 58.8 53.2 50.4 44.8 42.0 39.2 36.4 33.6 30.8 28.0 22.4 19.6 16.8 11.2 8.4 8.4 5.6 5.6 5.6 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 0.0 2.8 2.8 
2.8 2.8 5.6 5.6 0.0 
67.2 58.8 53.2 47.6 44.8 39.2 36.4 30.8 25.2 22.4 16.8 14.0 11.2 8.4 5.6 2.8 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 
2.8 5.6 0.0 
67.2 58.8 50.4 44.8 39.2 33.6 28.0 22.4 14.0 11.2 8.4 5.6 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 2.8 
5.6 0.0 
67.2 56.0 47.6 39.2 33.6 28.0 19.6 14.0 8.4 5.6 5.6 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 2.8 
2.8 0.0 
67.2 53.2 44.8 39.2 30.8 22.4 16.8 11.2 5.6 5.6 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 2.8 2.8 
0.0 
67.2 53.2 44.8 36.4 30.8 19.6 14.0 8.4 5.6 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 2.8 
0.0 
67.2 56.0 44.8 36.4 30.8 19.6 14.0 8.4 5.6 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
67.2 56.0 44.8 36.4 30.8 19.6 14.0 11.2 8.4 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
67.2 56.0 44.8 36.4 30.8 22.4 16.8 11.2 8.4 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
